The QuickNet™ Patch Panel accepts QuickNet Pre-Terminated Cassettes and Patch Panel Adapters. These high-density patch panels conserve valuable rack space and mount to standard EIA 19" racks or 23" racks with optional extender brackets. The patch panel 48 port in 1 RU and black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.76 |
Overall Depth (mm) | 44.7 |
Sub Brand | QuickNet™ |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.94 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498300503 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Videos | Video 4:3 - Product - QuickNet_web_360x240_15fps | English | |
Part Drawings | Part Drawing - DWG - QPP48HDBL | English | |
Part Drawings | Part Drawing - DXF - QPP48HDBL | English | |
Part Drawings | Quicknet 48 Port Patch Panel | English | |
Installation Documents | QuickNet Patch Panels Installation Instructions PN435F | English | |
Application Guides | QuickNet in the Data Center (Americas): PN565 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |