Panduit Panduit Panduit UPI

PANDUIT Automatic Cable Tie Installation Systems named

“Top Products of 2005” by Wire & Cable Technology

Tinley Park, IL –PANDUIT Automatic Cable Tie Installation Systems were named one of the “Top Products of 2005” by Wire & Cable Technology, January 2006.

PANDUIT
has three fully automatic cable tie installation systems that offer an efficient solution for high volume harnessing, assembly, fastening and packaging applications. With cycle time of less than one second, these tools will wrap, tension and cut-off cable ties six times faster than conventional manual cable tie tools. The lightweight and ergonomic hand tools allow easy installation in difficult applications. The microprocessor based controller monitors systems performance with automatic error detection and reporting through the LCD display. Optional software for advanced system monitoring and performance tracking records production data and allows users to measure and track production performance. The software provides email support and maintenance reminders to boost productivity and reduce downtime.

PANDUIT
leads the industry with installation technologies and product innovation.




Automatic Tool Systems
PAT1M for miniature cross section up to .82” bundle diameter
PAT1.5M for miniature cross section up to 1.31” bundle diameter
PAT2S for miniature cross section up to 2.00” bundle diameter

Reel-Fed Cable Ties (Nylon 6.6 material listed. Other materials available)
BT1M-XMR - Maximum Bundle Diameter - .82”
PLT1M-XMR - Maximum Bundle Diameter - .82”
BT1.5M-XMR - Maximum Bundle Diameter - 1.31”
PLT1.5M-XMR - Maximum Bundle Diameter - 1.31”
PLT2S-VMR - Maximum Bundle Diameter - 2.00”


System Components and Optional Accessories for PAT1M, PAT1.5M

System Components and Optional Accessories for PAT2S

Reel-fed Cable Ties


Product Bulletin (SA-CTCB-11)

For more information, contact PANDUIT: Customer Service: 800-777-3300 or Email: cs@panduit.com