Panduit Panduit

NEW StructuredGround™ Direct Burial Compression Grounding System Delivers Highest Performance

 

TINLEY PARK, IL (May 2, 2008)
The
StructuredGround™ Direct Burial Compression Grounding System offers the speed and safety of a compression connection, while exceeding the stringent requirements of the recently revised IEEE Std 837™-2002 for grounding systems. Meeting this benchmark specification, the StructuredGround™ System provides the highest performance and most reliable compression connection in the industry. The fully inspectable system that is UL 467 Listed and CSA 22.2 Certified, ensures that the installed product operates safely. By complying with MIL-STD-202G (METHOD 201A), a reliable system performance is delivered for high vibration environments. The non-flammable compression connection process further promotes safety by installing quickly and safely in any weather condition.

Innovative design features of the
StructuredGround™ Direct Burial Compression Grounding System offer reduced labor cost and improved crimp quality. The

patented slotted tap design, patented locator dies, and pre-applied patent pending conductive antioxidant assure a high quality mechanical and electrical bond, while significantly speeding installation time. The patent pending wide range-taking ability and universal multi-conductor designs optimize procurement and inventory by minimizing the number of parts required to complete an installation.

For more information, request Product Bulletin SA-GRCB01 through customer service (email: cs@panduit.com; phone: 800-777-3300) or view the Product Bulletin on the website.