TEFZEL Cable Ties and Mounts
Ideal for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures. Learn more …
New! StructuredGround™ Direct Burial Compression Grounding System
Meets the recently revised IEEE Std 837™ -2002 performance requirements through an enhanced crimp process using patent pending technology, for maximum reliability. Learn more …
Thick Wall Adhesive Lined Heat Shrink
Approved by UL for outdoor, direct sunlight applications as well as direct burial, providing excellent cable protection with an operating temperature of 230°F (110°C) with VW-1 flame rating. Learn more …
Nylon 6.6 and Nylon 12 Cable Management
Panduit offers a wide range of cable ties, cord clips, mounts, clamps and other cable management accessories in Nylon 12 and Nylon 6.6 – engineered for lasting performance in rugged high-temperature environments. Learn more …
|