Panduit Panduit Panduit UPI
Signature Core Fiber Optic Cabling System
Deliver the ultimate in design flexibility for next generation high speed networks
Signature Core fiber optic cabling system delivers the ultimate in design flexibility for next generation high speed networks

Signature Core™ Fiber Optic Cabling Systems

The Signature Core™ Fiber Optic Cabling System is the next generation in multimode optical fiber and connectivity. This revolutionary advancement in multimode fiber communications systems delivers the ultimate in design flexibility, verified optical performance and signal integrity far beyond the requirements for 10/40/100 Gb/s Ethernet, and 8 and 16 Gb/s Fibre Channel—ensuring consistent performance and reliability of critical systems.
 
As virtualization, consolidation, and convergence initiatives continue to rollout in enterprises, so do the demands placed on the physical infrastructure. Whether you are striving to squeeze out more of your network’s throughput, shorten latency, or raise the availability commitments in your Service Level agreements (SLAs), the Signature Core™ System can help.
 
The Signature Core™ System:

  • Reduces both modal and chromatic dispersion; the only multimode optical fiber to do so
  • Improves your network’s Packet Error Rate (PER) over other multimode optical fibers
  • Allows migration to 40G/100G Ethernet and 16G/32G Fibre Channel

Contact us today  at 800-777-3300 to learn more about the Signature Core™ System.

Click here to view the video podcast featuring the Signature Core Fiber Optic Cabling System which provides you with greater speed and bandwidth.