The Panduit® Opticom® 3 RU Rack Mount Fiber Enclosure has integral fiber management and can hold up to 9 FAPs for a maximum of 216 fibers. It ensures network reliability by housing, organizing, managing and protecting fiber optic cable, terminations, splices, connectors and patch cords. It is black powder coated steel.
Product Type | Fiber Optic Rack Mount Enclosure |
Number of Rack Units | 3 |
Overall Width (In.) | 18.19 |
Overall Width (mm) | 462 |
Overall Depth (In.) | 11.76 |
Overall Depth (mm) | 298.7 |
Overall Height (In.) | 5 |
Overall Height (mm) | 127.1 |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498385485 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5668 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FRME3(10049-50-04) | English | |
Part Drawings | Part Drawings - DXF - FRME3(10049-50-04) | English | |
Part Drawings | Part Drawings - PDF - FRME3(10049-50-04) | English | |
Part Drawings | Part Drawings - ZIP - Opticom Fiber Enclosures_41 | English | |
Installation Documents | Opticom Rack Mount Fiber Enclosures: FS097 | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Brochures | Fiber Optic Cabling System Solutions: SA-FBCB12 | English |