Recessed RJ45 Plug lock-in device, 10 devices (international white) and 1 installation/removal tool (black), polycarbonate, International White.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Mount Method Recessed
Color International White
Material Polycarbonate
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Overall Depth (In.) 0.78
Overall Depth (mm) 19.8
Includes (10) Recessed RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Standards Met RoHS Compliant
Product Type Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

Packaging Detail

UPC 07498331995
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850