The Wyr-Grid® Bottom Waterfall is designed to maintain a 1.38 inch (35mm) bend radius. It helps transition fiber optic, power, and copper data cables from within the Wyr-Grid® Wire Rack. It snaps on to an 8 inch (203mm), 12 inch (305mm), 18 inch (457mm), 24 inch (610mm), or 30 inch (762mm) pathway section. The waterfall can be installed side by side to increase overall width. The waterfall keeps costs low and delivers fast and simple installation.
Application | The Wyr-Grid® Overhead Cable Tray provides 1.38 inch (35mm) Bend Radius Control for Cables Transitioning down into the Racks or Cabinets from within the Wyr-Grid® Wire Rack. |
Product Type | Bottom Waterfall |
Color | Black |
Material | Steel |
Sub Brand | Wyr-Grid® |
Bend Radius (In.) | 2.94 |
Bend Radius (mm) | 74.6 |
Overall Height (In.) | 2.11 |
Overall Height (mm) | 53.5 |
Standards Met | RoHS Compliant |
UPC | 07498332207 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0302 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3021 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Bottom Waterfall: 09D017DU-DC | English | |
Part Drawings | WGBTMWFBL Wyr-Grid Bottom Waterfall | English | |
Part Drawings | WGBTMWFBL Wyr-Grid Bottom Waterfall | English | |
Installation Documents | Wyr-Grid Side and Bottom Waterfalls - WGSWF4, WGBTMWFBL, & WGBTMWFEZ | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Reference Architecture | Fiber Switch Ring (REP) Deployment for High Availability Configuration Drawing: PCD0003 | Spanish (Español) | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |