globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PatchLink™ Horizontal Cable Manager provides a neat and efficient way to manage patch cables on any standard EIA 19 inch (483mm) rack or cabinet. It manages copper, fiber optic, and coax cables. Flexible fingers organize patch cords, simplifying moves, adds, and changes while the “closed” design protects the patch cables in the pathway. The single-sided cable manager is 1 RU, includes a dual-hinging front cover, and is black.

Specifications

Product Type Single Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material PVC
Finger Material ABS
Sub Brand PatchLink™
Overall Height (In.) 1.7
Overall Height (mm) 44.1
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 3.7
Overall Depth (mm) 93.7
Number of Rack Units 1
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager, cover, hardware kit

Packaging Detail

UPC 07498337799
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1221
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 Spanish (Español)
Specification Sheets Organizadores de Cable Horizontales PatchLink ™ Hoja de Especificaciones RKSP154 Spanish (Español)
Specification Sheets PatchLink™ Horizontal Cable Managers Specification Sheet RKSP154 English
Videos Spotlight Video for Horizontal Cable Managers English
Part Drawings WMPFSE Horizontal Manager DWG English
Part Drawings WMPFSE Horizontal Manager DXF English
Part Drawings Part Drawing -PDF Customer drawing for part number WMPFSE English
Installation Documents Installation Instructions/Best Practices - CM539 (Net Access Sensor Mounting) English
Installation Documents Patchlink Cable Management Horizontal Panels English
Brochures Non Product Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG English
Cross References Cable Capacity Calculator Web V12 English
Selection Guides Selection Guide for Horizontal Cable Managers RKSG05--SA-ENG English
Selection Guides Organizadores de Cables Horizontales Guía de Selección RKSG05 Spanish (Español)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}