Panduit Panduit

   

PANDUIT Announces NEW Sizes of the J-PRO Cable Support System to Meet Varying Application Needs

Tinley Park, IL – PANDUIT® Corp

PANDUIT
Corp. announces the release of three additional sizes of the
J-PRO Cable Support System. The full line now accommodates 3/4”,
1 5/16”, 2” and 4” bundle capacities to meet requirements of a variety of applications. This product line provides an excellent alternative to metal J Hooks for routing communication cables. The non-metallic J Hooks feature complete horizontal and vertical 1” bend radius control, which helps prevent degradation of cable performance. They are manufactured from durable materials that are suitable for use in air handling spaces per UL 2043 and CAN/ULC S102.2. Pre-riveted assemblies allow for attachment to ceilings, beams, threaded rods, drop wires and under floor supports. The J-PRO Cable Support System is part of a complete line of cable management solutions offered by
PANDUIT.

For more information or to receive a copy of the J-PRO Cable Support System bulletin (Order Bulletin # SA-WACB11),
call 800-777-3300 or e-mail
cs@panduit.com.