Panduit Panduit

Quick Plug-In Copper and Fiber Network Deployment

PANDUIT QUICKNET™ Cabling Systems deliver optimum performance and speed of deployment for scalable, high-density applications.

QUICKNET™ Cable Assemblies and Modular Cassettes are pre-terminated to deliver consistent, reliable performance resulting in significantly less installation time than traditional field terminations. These end-to-end cabling systems improve flexibility, minimize waste and optimize cable management in up to 48 ports per rack space.

Every pre-terminated QUICKNET™ Assembly and Cassette is 100% factory terminated and tested to deliver consistent, reliable performance. As a result, new services can be deployed efficiently with consistent high performance for the lowest installed cost.

Quick Installation and Improved Performance

100% Factory Terminated

100% Tested

View QUICKNET Cabling Solution Video

QUICKNET™ Copper Cabling System

§ System Brochure

§ Product Bulletin

§ Cable Assemblies

§ Patch Panels

§ Patch Panel Adapter

§ Patch Panel Blank

QUICKNET Copper Cabling System

    Pre-terminated cable assemblies can be configured to Category 6 or Category 6A performance level, plenum or riser rating, various end configurations and lengths from 10 to 295 feet

    Modular patch panels include a high-density angled version that quadruples rack density when used with vertical cable managers

     

QUICKNET™ Fiber Optic Cabling System

§ MTP* Cassettes

§ MTP* Interconnect Cable Assemblies

§ MTP* Trunk Cable Assemblies

§ Hydra Cable Assemblies

§ Rack Mount Fiber Cassette Enclosures

§ Fiber Optic Patch Cords

QUICKNET Fiber Optic Cabling System

    Pre-terminated cassettes for singlemode, multimode, and 10 Gb/s systems deliver verified low loss for greater network design flexibility and longer reach network segments

    Application specific trunk, interconnect, and hydra cable assemblies are 100% tested to assure verified optical performance for improved network integrity

Contact PANDUIT

Customer Service:

800-777-3300

cs@panduit.com

Please click here if you would like a Sales Specialist to contact you for a QUICKNET System consultation.