Panduit Panduit

Mini-Com Ultimate ID Hybrid Box Merges Fiber and Copper


June 17, 2005, Tinley Park, IL - The new
Mini-Com Ultimate ID Hybrid Box for fiber and copper media connections in a merged work area outlet. The base of the Mini-Com Ultimate ID Hybrid Box accepts up to 6 single position fiber modules. Built-in retention block provides up to 12m of spooling capabilities for buffered cable and accepts a single gang faceplate with up to 6 copper modules. The cover snaps to the base and includes a 1 position label pocket for the station ID and a 6 position label pocket to identify the fiber connections (labels sold separately). An optional cover extension provides added security by covering the patch cord connections and provides bend radius protection. The Mini-Com Ultimate ID Hybrid Box is compatible with PANDUIT Pan-Way LD3 and LD5 Surface Raceway and is part of a complete range of cabling solutions for network applications.


For more information, contact PANDUIT:

web: www.panduit.com
e-mail: cs@panduit.com phone: 800-777-3300