Panduit Panduit

PANDUIT PanView iQ System Named Best of Show Finalist at INTEROP® Las Vegas 2008

 

Tinley Park, IL (May 22, 2008) – PANDUIT was named INTEROP Best of Show Finalist in the Network Management, Software & Services category with the introduction of PANDUIT® PanView iQ and Physical Infrastructure Manager (PIM) software. The system was also featured on the Tech Radar blog hosted by Information Week.

A key component of the PANDUIT Unified Physical Infrastructure, this new system consolidates all active management hardware into intelligent patch panels which require no additional rack space. A functional keypad interface unit on the front of the patch panel permits initiating patch cord tracing and diagnostic navigation without the need for dedicated fixed placement or handheld controllers. As a result, this innovative design enables organizations to cost-effectively scale their installations.

The PANDUIT® Physical Infrastructure Manager™ Software is a web-based application that supports the PanView iQ System, featuring automated documentation of network connectivity, change notifications, asset management and reporting, virtualized mapping, and work order management functions. An Application Program Interface (API) extends the capabilities of the software to interface with leading third-party applications.

 

Click here to view an interview an InterOp between David Berlind of InformationWeek, and Mike Pula, Business Development Manager at PANDUIT about the new, innovative system that improves risk management in the data center and enterprise with focus on delivering greater network availability, reliability and security.