Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips     Within Results                           

  QuickNet Pre-Terminated Solutions >  Fiber Cassette Enclosures

  
  Search Results
49 Records found.
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | Next
1.  FCE1U


Search Result Image

  RoHS Compliancy StatusCompliant
  Part DescriptionHolds up to four QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules.
Dimensions: 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm)
  ColorBlack
  No. of Rack Spaces1
  Min. Order UOMPC
  Min. Order Qty.1
2.  FCE1UA


Search Result Image

  RoHS Compliancy StatusCompliant
  Part DescriptionOpen access version of FCE1U enclosure. Holds up to four QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Dimensions: 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm)
  ColorBlack
  No. of Rack Spaces1
  Min. Order UOMPC
  Min. Order Qty.1
3.  FCE2U


Search Result Image

  RoHS Compliancy StatusCompliant
  Part DescriptionHolds up to eight QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules.
Dimensions: 3.48"H x 17.60"W x 16.30"D (88.4mm x 447.0mm x 414.0mm)
  ColorBlack
  No. of Rack Spaces2
  Min. Order UOMPC
  Min. Order Qty.1
4.  FQCBRUA


Search Result Image

  RoHS Compliancy StatusRoHS directive is not applicable
  NoteIntended for use in fixed installations which are outside the scope of RoHS
  Part DescriptionQuickNet SFQ Cassette Zero RU Bracket. Holds up to two fiber QuickNet SFQ cassettes or up to two copper QuickNet Pre-Terminated Cable Assemblies without occupying RU space. Mounts to any EIA-310-D compliant rack rail.
  Product TypeFiber Cassette Mounting Brackets
  No. of Rack Spaces0
  Min. Order UOMPC
  Min. Order Qty.1
5.  FCE4U


Search Result Image

  RoHS Compliancy StatusCompliant
  Part DescriptionHolds up to twelve QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules.
Dimensions: 6.98"H x 17.60"W x 16.30"D (177.0mm x 447.0mm x 414.0mm)
  ColorBlack
  No. of Rack Spaces4
  Min. Order UOMPC
  Min. Order Qty.1
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | Next