Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips     Within Results                           

 

  
  Search Results
64 Records found.
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | Next | >>


Search Result Image

  RoHS Compliancy StatusPls Call Customer Service
  Part DescriptionCiscoˆ 2000 Series WLAN Controller, supports up to six LWAPP-Enabled Centralized Access Points.
  Min. Order UOMPC
  Min. Order Qty.1


Search Result Image

  RoHS Compliancy StatusPls Call Customer Service
  Part DescriptionCisco Aironetˆ High Gain Omni-Directional Indoor Medium Range Ceiling Mount Antenna.
  Product Typewireless external antennas
  Min. Order UOMPC
  Min. Order Qty.1
3.  PZWIFIE


Search Result Image

  RoHS Compliancy StatusCompliant since June 1, 2006
  Part DescriptionPanZone® Wireless Access Point Enclosure; accommodates Cisco Aironetˆ 1200 Series Wireless Access Points.
UL2043 rated.
Dimensions: 12.00"H x 12.00"W x 2.31"D
(304.8mm x 304.8mm x 58.7mm).
  Product TypeEnclosure
  ColorWhite
  Depth (In.)2.31
  Depth (mm)58.7
  Height (In.)12.0
  Height (mm)304.8
  Width (In.)12
  Width (mm)304.8
  Min. Order UOMPC
  Min. Order Qty.1
4.  PZNWE12


Search Result Image

  RoHS Compliancy StatusCompliant
  Part DescriptionWireless enclosure designed for Power over Ethernet applications. Includes UTP connectivity kit.
External dimensions: 13.56"H x 13.47"W x 6.56"D
(344.4mm x 342.1mm x 166.6mm).
Internal dimensions: 11.70"H x 11.70"W x 6.29"D
(297.2mm x 297.2mm x 159.8mm).
  MaterialOther
  ColorGray
  Depth (In.)6.56
  Depth (mm)166.6
  Height (In.)13.56
  Height (mm)344.4
  Width (In.)13.47
  Width (mm)342.1
  Min. Order UOMPC
  Min. Order Qty.1


Search Result Image

  RoHS Compliancy StatusPls Call Customer Service
  Part DescriptionCisco Aironetˆ 1130 Series 802.11a/g Access Point with Internal Antennas, FCC configuration. For use with Panduit enclosure PZWIFIEW.
  Product Typewireless access points
  Min. Order UOMPC
  Min. Order Qty.1
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | Next | >>