Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Copper Modules >  Twisted Pair Jack Modules >  Mini-Com® TX6™ PLUS UTP Jack Modules - TG Style

  

CJ688TGAW

  • • Exceed requirements of ANSI/TIA-568-C.2 Category 6, IEEE 802.3an-2006, and ISO 11801 Class E channel standards
    • Exceed requirements of ANSI/TIA-568-C.2 Category 6 and IEC 61156-5 Category 6 component standards
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Each jack is 100% tested to ensure NEXT and RL performance and is individually serialized for traceability
    • Utilize patent-pending enhanced Giga-TX™Technology for jack terminations which optimizes performance by maintaining cable pair geometry and eliminating conductor untwist
    • Contacts plated with 50 microinches of gold for superior performance
    • No punchdown tool required; termination tool (EGJT) ensures conductors are fully terminated by utilizing a smooth forward motion without impact on critical internal components for maximum reliability
    • Optional termination tool (TGJT) reduces termination time by 25%, ideal for high volume installations
    • Can be re-terminated a minimum of twenty times
    • Off white termination cap designates Category 6 PLUS performance and provides positive strain relief; helps control cable bend radius and securely retains wires
    • Terminate 4-pair, 22 – 26 AWG, 100 ohm, solid or stranded twisted pair cable
    • Universal termination cap is color-coded for T568A and T568B wiring schemes
    • Accept 6 and 8-position modular plugs without damage
    • Can be clearly identified with optional labels and icons
    • Compatible with Mini-Com® Modular Patch Panels, Faceplates, and Surface Mount Boxes
  • To ensure optimal performance, Panduit recommends use with other Panduit® Category 6 PLUS components.
  Part NumberCJ688TGAW
  RoHS Compliancy StatusCompliant
  Part DescriptionCategory 6, RJ45, 8-position, 8-wire universal module.
  Product TypeUTP Jack Module
  ColorArctic White
  CE CompliantNo
  No. of Module Spaces1
  Performance LevelCategory 6
  Pricing DescriptionMini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style
  Wiring SchemeT568A/T568B
  Min. Order UOMPC
  Min. Order Qty.1
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.