Copper Systems
Evaluate
- Advertisements
- PDF-QuickNet Cab
- Brochures
- PDF-QuickNet Cop ..
- FAQ's
- Press Releases
-QuickNet Cop ..
- Product Bulletins
- PDF-QuickNet Cop ..
- Videos
- WMV-QUICKNET Vid
Design a Solution
- Part Drawings
- PDF-QuickNet Pat ..
- DXF-QuickNet Pat ..
- DWG-QuickNet Pat ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Install & Maintain
- Installation Instructions
- PDF-QuickNet Pat ..
Home
>
Products Overview
>
Copper Systems
>
Patch Panels
>
Modular Patch Panels
>
QuickNet™ Patch Panels and Accessories
Current refinements (click
to remove)
Search Tips
Patch Panels
>
Modular Patch Panels
>
QuickNet™ Patch Panels and Accessories
QPPABL
• Accept QuickNet™ Copper Cable Assemblies and QuickNet™ SFQ Series MTP* Fiber Optic Cassettes which snap in and out with one hand
• High-density patch panels conserve valuable rack space
• Angled patch panels facilitate proper bend radius control and minimize the need for horizontal cable managers
• Pre-printed numbers above each port for easy identification
• Mount to standard EIA 19" racks or 23" racks with optional extender brackets
• Zero RU brackets accept fiber adapter panels or pre-terminated cassettes by mounting directly to rack or enclosure without utilizing additional rack space
• Optional patch panel adapter (QPPABL) accepts all Mini-Com® Modules for UTP, fiber optic, and audio/visual applications
• Optional patch panel blank (QPPBBL) promotes proper airflow and cooling
• Label/label cover kit (QPPLC24) provides port and panel identification for 24-port patch panels
• Optional retrofit grounding kit (QNSMRRT) required to ground shielded cassettes to QuickNet™ Modular Patch Panels
• QuickNet™ All Metal Modular Patch Panels accept shielded cassettes, with no additional grounding kit required
Part Number
QPPABL
RoHS Compliancy Status
Compliant
Part Description
QuickNet™ Patch Panel Adapter which accepts Mini-Com® Modules for UTP, fiber optic, and audio/visual applications.
Product Type
Accessory
CE Compliant
No
Pricing Description
QuickNet Patch Panel Adapter
Min. Order UOM
PC
Min. Order Qty.
1
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.
Related Products
QuickNet™ Pre-Terminated ..