Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Patch Panels >  Modular Patch Panels >  QuickNet™ Patch Panels and Accessories

  

QPPBBL

  • • Accept QuickNet™ Copper Cable Assemblies and QuickNet™ SFQ Series MTP* Fiber Optic Cassettes which snap in and out with one hand
    • High-density patch panels conserve valuable rack space
    • Angled patch panels facilitate proper bend radius control and minimize the need for horizontal cable managers
    • Pre-printed numbers above each port for easy identification
    • Mount to standard EIA 19" racks or 23" racks with optional extender brackets
    • Zero RU brackets accept fiber adapter panels or pre-terminated cassettes by mounting directly to rack or enclosure without utilizing additional rack space
    • Optional patch panel adapter (QPPABL) accepts all Mini-Com® Modules for UTP, fiber optic, and audio/visual applications
    • Optional patch panel blank (QPPBBL) promotes proper airflow and cooling
    • Label/label cover kit (QPPLC24) provides port and panel identification for 24-port patch panels
    • Optional retrofit grounding kit (QNSMRRT) required to ground shielded cassettes to QuickNet™ Modular Patch Panels
    • QuickNet™ All Metal Modular Patch Panels accept shielded cassettes, with no additional grounding kit required
  Part NumberQPPBBL
  RoHS Compliancy StatusCompliant
  Part DescriptionQuickNet™ Patch Panel Blank reserves space for future use and promotes proper airflow and cooling.
  Product TypeAccessory
  CE CompliantNo
  Pricing DescriptionQuickNet Patch Panel Blank
  Min. Order UOMPC
  Min. Order Qty.1
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.