Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Network Cabinets >  Net-Access Cabinets >  Net-Access Switch Cabinet

  

CN1

  • Net-Access™ Switch Cabinets
  • • Inset frame posts creating large and accessible vertical pathways for routing cables
    • Modular cable management fingers easily mount to the front and/or back of all four cabinet posts
    • Designed with the use of CFD (Computational Fluid Dynamics) analysis and thermal lab testing to optimize the thermal performance of network switches requiring side-to-side airflow
    • Innovative, fully integrated, electrically bonded cabinet with a single ground connection to guard against EMI and ESD, and provide a safe current path to ground
    • Accommodates equipment mounting depths up to 25.9" (658mm)
    • Four adjustable equipment mounting rails – available in cage nut or #12-24 threaded with printed rack space identification
    • Doors include keyed swing handles
    • Side panels include keyed pushbutton latches
    • Durable black polyester epoxy powder coat finish
    • 2500 lbs. (1134 kg) load rating
    • Cabinet ships assembled, one per pallet
    • For the complete grounding solution, see the StructuredGround™ Kits for Cabinets.
    • Designed specifically for use with Net-Access™ Switch and Server Cabinets
  • Cage Nut available for CN1, CN2 and CN3 only, specify CN*CN, i.e. CN1CN.
  Part NumberCN1
  RoHS Compliancy StatusCompliant
  Part DescriptionCabinet frame with top panel.
Dual hinge perforated front door opens to the left or right.
Split perforated rear doors open in the middle to minimize door swing footprint.
Solid side panels.
Two sets of #12-24 threaded equipment mounting rails.
45 RU cable management on front and rear of front posts.
Dimensions: 84.0"H x 31.5"W x 41.1"D (2134mm x 800mm x 1044mm)
  ColorBlack
  Depth (In.)41.1
  Depth (mm)1044
  Height (In.)84
  Height (mm)2134
  Width (In.)31.5
  Width (mm)800
  No. of Rack Spaces45
  Pricing DescriptionNetwork Cabinet With Doors and Side Panels, 45 RU, Threaded Rails
  Min. Order UOMPC
  Min. Order Qty.1
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.