Product Search
Evaluate
- FAQ's
- Product Bulletins
- Selection Guides
- Videos
Design a Solution
- Part Drawings
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Product Search
>
Parallel Entry Ties
>
Contour-Ty Cable Ties
>
Contour-Ty® Heat Stabilized Cable Ties
Current refinements (click
to remove)
Search Tips
Within Results
Parallel Entry Ties
>
Contour-Ty Cable Ties
>
Contour-Ty® Heat Stabilized Cable Ties
Refine By
RoHS Compliancy St ..
Product Type
Material
Color
UL Listed (File #E ..
Length (In.)
Length (mm)
Width (In.)
Width (mm)
Cross Section
Material Flammabil ..
Max. Bundle Diamet ..
Max. Bundle Diamet ..
Min. Loop Tensile ..
Min. Loop Tensile ..
Search Results
Hide
Details
13
Records found.
1
|
2
|
3
|
Next
1.
CBR1M-M30
RoHS Compliancy Status
Compliant
Part Description
Contour-Ty
® Cable Tie, Parallel-entry, 4.1", Miniature cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
UL Listed (File #E56854)
Yes
Length (In.)
4.1
Length (mm)
104
Width (In.)
0.098
Width (mm)
2.5
Cross Section
Miniature
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
1.00
Max. Bundle Diameter (mm)
25
Min. Loop Tensile Strength (Lbs.)
18
Min. Loop Tensile Strength (N)
80
Min. Order UOM
PC
Min. Order Qty.
1000
2.
CBR1.5I-M30
RoHS Compliancy Status
Compliant
Part Description
Contour-Ty
® Cable Tie, Parallel-entry, 5.9", Intermediate cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
UL Listed (File #E56854)
Yes
Length (In.)
5.9
Length (mm)
150
Width (In.)
0.140
Width (mm)
3.6
Cross Section
Intermediate
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
1.50
Max. Bundle Diameter (mm)
38
Min. Loop Tensile Strength (Lbs.)
40
Min. Loop Tensile Strength (N)
178
Min. Order UOM
PC
Min. Order Qty.
1000
3.
CBR2S-M30
RoHS Compliancy Status
Compliant
Part Description
Contour-Ty
® Cable Tie, Parallel-entry, 7.6", Standard cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
UL Listed (File #E56854)
Yes
Length (In.)
7.6
Length (mm)
193
Width (In.)
0.190
Width (mm)
4.8
Cross Section
Standard
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
2.00
Max. Bundle Diameter (mm)
51
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Min. Order UOM
PC
Min. Order Qty.
1000
4.
CBR3S-M30
RoHS Compliancy Status
Compliant
Part Description
Contour-Ty
® Cable Tie, Parallel-entry, 10.8", Standard cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
UL Listed (File #E56854)
Yes
Length (In.)
10.8
Length (mm)
274
Width (In.)
0.190
Width (mm)
4.8
Cross Section
Standard
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
3.00
Max. Bundle Diameter (mm)
76
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Min. Order UOM
PC
Min. Order Qty.
1000
5.
CBR4S-M30
RoHS Compliancy Status
Compliant
Part Description
Contour-Ty
® Cable Tie, Parallel-entry, 14.0", Standard cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
UL Listed (File #E56854)
Yes
Length (In.)
14.0
Length (mm)
356
Width (In.)
0.190
Width (mm)
4.8
Cross Section
Standard
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
4.00
Max. Bundle Diameter (mm)
102
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Min. Order UOM
PC
Min. Order Qty.
1000
1
|
2
|
3
|
Next
Related Products
Cable Tie Tools – Tool C ..
Cable Tie Tools – Instal ..
Pneumatic Hand Tools - Tool-Co ..