Panduit Panduit

Hinged LDPH Raceway Provides Quick and Easy Installations for both Power and Low Voltage Applications

April 2005, Tinley Park, IL - PANDUIT introduces Hinged LDPH Non-Metallic Surface Raceway. Pre-assembled and power rated, this raceway includes an innovative hinged cover design which can be positioned open at any angle without the use of tools or fixtures. The non-slip liner keeps the cover from sliding and prevents movement in a vertical orientation. Hinged LDPH Raceway is highly tamper resistant for maximum security and safety of communication and power cabling. Mounting holes and adhesive backing provide quick and easy installation. Hinged LDPH Raceway is available in three sizes and four colors as part of the complete raceway solution offered by PANDUIT.

For more information, contact PANDUIT: www.panduit.comcs@panduit.com • 800-777-3300