Tinley Park, IL (March 2008) –Maximize pathway capacity and performance with PANDUIT PMR40 Multi-Channel Metal Raceway. Patent pending offset snap-on faceplate and divider wall design locates data terminations outside the data channel, which increases data cable capacity. This fully compliant TIA/EIA 568B and 569B solution maintains a 2” bend radius throughout the system for routing high performance 10 Gigabit copper and fiber cable.
PMR40 Metal Raceway accepts both snap-on and standard NEMA double gang faceplates for increased versatility of power and data cabling terminations. Pre-punched mounting holes eliminate the need for drilling or removing knockouts to enable quick and easy installation. This system is available with an assortment of fittings, faceplates and accessories that are available in white or almond colors.
PMR40 Metal Raceway System is part of the complete PANDUIT solution that delivers a reliable, high-performance infrastructure with the lowest total cost of ownership.
|