PanelMax™ DIN Rail Wiring Duct
PANDUIT® PANELMAX™ DIN Rail Wiring Duct is an innovative wire management solution that maximizes space utilization within industrial enclosures, for flexibility in panel layout and reduced material and installation costs.
Learn more…
Bench Mount Cutting Tool
The PANDUIT bench mount cutting tool is the ideal slotted wiring duct cutting solution for high volume assembly and production of industrial control panels. The cutting tool provides accurate measurement and clean, burr-free cuts for product consistency and reduced scrap. Learn more...
Flexible Wiring Duct
Useful in routing wires from control panel back planes and sidewalls, over hinges, to components mounted on control panel doors. Learn more...
PANELMAX Corner Wiring Duct
Save as much as 5ft² of sub-panel space for mounting additional components or to decrease enclosure footprint area up to 20%. Learn more...
|