Panduit Panduit Panduit UPI

OPTICOM® QUICKNET Fiber Cabling System Delivers High-Density 10 Gigabit Performance

May 2005, PANDUIT Corp., Tinley Park, Illinois, OPTICOM QUICKNET Fiber Optic Cabling System delivers performance, scalability and reliability for high-density network applications. This solution enables quick, plug-in network deployment of up to 96 fiber connections in a single rack space with superior cable access and management capabilities. The OPTICOM QUICKNET System exceeds 10 Gigabit Ethernet standards and is 100% tested to deliver verified optical performance and reliability for improved network integrity.

System components include OPTICOM QUICKNET Pre-Terminated MTP* Cassettes, OPTICOM QUICKNET MTP* Interconnect Patch Cords and OPTICOM QUICKNET Rack Mount Fiber Enclosures. Modular pre-terminated LC and SC cassettes feature high-density MTP* connectors and small form factor LC or SC connectivity. Cassettes interconnect with 12-fiber MTP* ribbon patch cords for scalability and quick connection of remote or data center segments. Rack mount fiber enclosures feature a slide-out, tilt-down drawer to enable improved installation, service and inspection.

Combined, these PANDUIT fiber optic system components provide a scalable solution for the lowest total cost of ownership. Pre-terminated for guaranteed performance and quick network deployment, the OPTICOM QUICKNET System is the optimum solution for high-density fiber optic network applications.

*MTP is a registered trademark of US Conec Ltd.


For more information, contact PANDUIT:

web: www.panduit.com • e-mail: cs@panduit.com • phone: 800-777-3300