- Advertisements
- Approvals
- Case Studies
- FAQ's
- Press Releases
- Product Bulletins
Design a Solution
- Configurators
- Part Drawings
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Install & Maintain
- Application Guides
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Within Results
Stainless Steel Cable Ties, Permanent Identification
>
Pan-Steel® Self-Locking Cable Ties – MLT Series
>
Text Search: 'cable tie'
Refine By
RoHS Compliancy St ..
Product Type
Material
Color
Length (In.)
Length (mm)
Width (In.)
Width (mm)
Product Line
Installation Tools
Permanent Identifi ..
Stainless Steel Ba ..
Stainless Steel Ca ..
Cross Section
Max. Bundle Diamet ..
Max. Bundle Diamet ..
Min. Loop Tensile ..
Min. Loop Tensile ..
Temperature Range
Search Results
Hide
Details
93
Records found.
1
|
2
|
3
|
4
|
5
|
6
|
7
|
8
|
9
|
10
|
Next
|
>>
1.
MLT1S-CP
RoHS Compliancy Status
Compliant
Part Description
Stainless steel cable tie, standard, 1" (25mm) max bundle diameter.
Product Type
Cable Ties
Material
Stainless steel
Color
natural
Length (In.)
5.0
Length (mm)
127
Width (In.)
0.18
Width (mm)
4.6
Cross Section
Standard
Max. Bundle Diameter (In.)
1.0
Max. Bundle Diameter (mm)
25
Min. Loop Tensile Strength (Lbs.)
200
Min. Loop Tensile Strength (N)
890
Temperature Range
-80°C – 538°C
Min. Order UOM
PC
Min. Order Qty.
100
2.
MLT2S-CP
RoHS Compliancy Status
Compliant
Part Description
Stainless steel cable tie, standard, 2" (50mm) max bundle diameter.
Product Type
Cable Ties
Material
Stainless steel
Color
natural
Length (In.)
7.9
Length (mm)
201
Width (In.)
0.18
Width (mm)
4.6
Cross Section
Standard
Max. Bundle Diameter (In.)
2.0
Max. Bundle Diameter (mm)
51
Min. Loop Tensile Strength (Lbs.)
200
Min. Loop Tensile Strength (N)
890
Temperature Range
-80°C – 538°C
Min. Order UOM
PC
Min. Order Qty.
100
3.
MLT2S-L
RoHS Compliancy Status
Compliant
Part Description
Stainless steel cable tie, standard, 2" (50mm) max bundle diameter.
Material
Stainless steel
Color
natural
Length (In.)
7.9
Length (mm)
201
Width (In.)
0.18
Width (mm)
4.6
Cross Section
Standard
Max. Bundle Diameter (In.)
2.0
Max. Bundle Diameter (mm)
51
Min. Loop Tensile Strength (Lbs.)
200
Min. Loop Tensile Strength (N)
890
Temperature Range
-80°C – 538°C
Min. Order UOM
PC
Min. Order Qty.
50
4.
MLT2.7S-CP
RoHS Compliancy Status
Compliant
Part Description
Stainless steel cable tie, standard, 2.7" (69mm) max bundle diameter.
Product Type
Cable Ties
Material
Stainless steel
Color
natural
Length (In.)
10.2
Length (mm)
259
Width (In.)
0.18
Width (mm)
4.6
Cross Section
Standard
Max. Bundle Diameter (In.)
2.7
Max. Bundle Diameter (mm)
69
Min. Loop Tensile Strength (Lbs.)
200
Min. Loop Tensile Strength (N)
890
Temperature Range
-80°C – 538°C
Min. Order UOM
PC
Min. Order Qty.
100
5.
MLT4S-CP
RoHS Compliancy Status
Compliant
Part Description
Stainless steel cable tie, standard, 4" (102mm) max bundle diameter.
Product Type
Cable Ties
Material
Stainless steel
Color
natural
Length (In.)
14.3
Length (mm)
362
Width (In.)
0.18
Width (mm)
4.6
Cross Section
Standard
Max. Bundle Diameter (In.)
4.0
Max. Bundle Diameter (mm)
102
Min. Loop Tensile Strength (Lbs.)
200
Min. Loop Tensile Strength (N)
890
Temperature Range
-80°C – 538°C
Min. Order UOM
PC
Min. Order Qty.
100
1
|
2
|
3
|
4
|
5
|
6
|
7
|
8
|
9
|
10
|
Next
|
>>
Related Products
Stainless Steel Metal-Locking ..
Stainless Steel and Brass Mark ..
Stainless Steel Metal-Locking ..
Stainless Steel Metal-Locking ..
Stainless Steel Metal-Locking ..
More...