Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'ABM112-AT-D'

  

  Your search criteria matched only one product, shown below

ABM112-AT-D

  • • Superior adhesive for long term reliability
    • 2-up mount configuration speeds liner removal and installation
    • 4-way cable tie entry makes part orientation fast and easy
    • Adhesive backing allows routing of wires and cables where mounting holes cannot be drilled
    • Used with Panduit cable ties for a complete wire routing solution
  • ‡ Cable Tie Cross Section Sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy, H = Heavy, HLM = Miniature Tak-Ty® Hook & Loop Cable Ties.
  Part NumberABM112-AT-D
  RoHS Compliancy StatusCompliant
  Part Description4-Way Adhesive Backed Cable Tie Mount
  Product TypeCable Tie Mounts - Adhesive Backed
  MaterialWeather Resistant Nylon 6.6
  ColorWhite
  UL RecognizedE136577
  Height (In.)0.14
  Height (mm)4.1
  Length (In.)1.12
  Length (mm)28.6
  Width (In.)1.12
  Width (mm)28.6
  Adhesive TypeAcrylic
  CE CompliantNo
  EnvironmentIndoors/High Temp
  Max. Bundle Diameter (mm)4.8
  Mounting MethodAdhesive Backed
  Pricing DescriptionCable Tie Mount, Hi Tmp. Adh., 1.12"x1.12" (28.5mm x 28.5mm), WH
  Screw Size#6 (M3)
  Screw Size MetricM3
  Used With Cable TiesM, I, S, SGM, SGI
  Min. Order UOMPC
  Min. Order Qty.500
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.