- PDF-Low Profile ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Install & Maintain
- Installation Instructions
- PDF-Adhesive Mou ..
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'AM2-C'
Your search criteria matched only one product, shown below
AM2-C
Apply cyanoacrylic or another type adhesive to mount surface. Any adhesive selected should be user-tested to assure suitability for the actual application. Mounts should be installed on a clean dry and grease-free surface. Bond strength depends on adhesive used.
• Low profile design keeps bundle close to mounting surface
• For indoor use only
• Material: Nylon 6.6
Part Number
AM2-C
RoHS Compliancy Status
Compliant
Part Description
Low Profile Cable Tie Mount – User Supplied Adhesive
Product Type
Cable Tie Mounts - User Supplied Adhesive
Material
Nylon 6.6
Color
Natural
UL Recognized
E136577
Height (In.)
0.13
Height (mm)
3.2
Length (In.)
1.23
Length (mm)
31.2
Width (In.)
1.22
Width (mm)
31.2
CE Compliant
Yes
Environment
Indoors
Flammability Rating
V-2
Max. Bundle Diameter (mm)
4.8
Mounting Method
User Suppled Adhesive
Pricing Description
Cable Tie Mount, User-supplieAdh., Low Profile
Used With Cable Ties
M, I, S
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.