Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'ARC.68-A-Q14'

  

  Your search criteria matched only one product, shown below

ARC.68-A-Q14

  • This clamp provides a fast and convenient method of securing bundles from .19" (4.8mm) up to .69" (17.5mm) diameter. It is available with adhesive backing or screw applied with one #6 (M3) screw.
  Part NumberARC.68-A-Q14
  RoHS Compliancy StatusCompliant
  Part DescriptionAdjustable and Releasable Clamp
  Product TypeWire Mounting Clamp
  MaterialPolypropylene
  ColorGray
  UL RecognizedE136577
  Length (In.)1.00
  Length (mm)25.4
  Width (In.)1.00
  Width (mm)25.4
  Adhesive TypeRubber
  Bundle Diameter Range (In.)0.19 – 0.68
  Bundle Diameter Range (mm)4.8 – 17.3
  CE CompliantNo
  EnvironmentIndoors
  Max. Bundle Diameter (In.)0.68
  Max. Bundle Diameter (mm)17.5
  Max. Static Load (g)127
  Max. Static Load (Lbs.)0.50
  Min. Bundle Diameter (In.)0.19
  Min. Bundle Diameter (mm)4.8
  Mounting MethodRubber Adhesive
  Pricing DescriptionAdj. Rel. Clamp, Adh., .69" (17.5mm) Bundle, GRY
  Screw Size#6 (M3)
  Screw Size MetricM3
  Min. Order UOMPC
  Min. Order Qty.25
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.