Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'BT1.5I-M'

  

  Your search criteria matched only one product, shown below

BT1.5I-M

  • • For indoor use
    • Dome-top head features unique patented design with round, smooth edges
    • Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
    • High strength and low thread force
    • Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
  Part NumberBT1.5I-M
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie with metal barb, 6.1", Intermediate cross section
  Product TypeCable Ties
  MaterialNylon 6.6
  ColorNatural
  CSA CertifiedYes
  Mil. Std. Part NumberMS3367-5-9
  UL Listed (File #E56854)Yes
  UL Recognized (File #E56854)Yes
  Length (In.)6.1
  Length (mm)155
  Width (In.)0.141
  Width (mm)3.6
  CE CompliantYes
  Cross SectionIntermediate
  Head Height (In.)0.185
  Head Height (mm)4.7
  Head Width (In.)0.248
  Head Width (mm)6.3
  Locking StyleLocking
  Material Flammability RatingUL 94V-2
  Max. Bundle Diameter (In.)1.50
  Max. Bundle Diameter (mm)38
  Max. Continuous Use Temperature185°F (85°C)
  Min. Loop Tensile Strength (Lbs.)40
  Min. Loop Tensile Strength (N)178
  Pricing DescriptionCable Tie, Metal Barb, 6.1"L (155mm), Intermediate, Nylon, Natural
  Thickness (In.)0.041
  Thickness (mm)1.0
  ToolGTS, GTSL, GS2B, PTS, PPTS, STS2
  Min. Order UOMPC
  Min. Order Qty.1000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.