- PDF-DOME-TOP Bar ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'BT2S-M'
Your search criteria matched only one product, shown below
BT2S-M
• For indoor use
• Dome-top head features unique patented design with round, smooth edges
• Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
• High strength and low thread force
• Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
Part Number
BT2S-M
RoHS Compliancy Status
Compliant
Part Description
Cable Tie with metal barb, 8.0", Standard cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3367-1-9
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
8.0
Length (mm)
203
Width (In.)
0.185
Width (mm)
4.7
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.220
Head Height (mm)
5.6
Head Width (In.)
0.320
Head Width (mm)
8.1
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
2.00
Max. Bundle Diameter (mm)
51
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Cable Tie, Metal Barb, 8.0"L (203mm), Standard, Nylon, Natural
Thickness (In.)
0.045
Thickness (mm)
1.1
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.