- PDF-DOME-TOP Bar ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'BT3I-M0'
Your search criteria matched only one product, shown below
BT3I-M0
• Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
• Dome-top head features unique patented design with round, smooth edges
• Stainless steel locking barb provides consistent performance, reliability and infinite adjustability through entire bundle range
• High strength and low thread force
• Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
Part Number
BT3I-M0
RoHS Compliancy Status
Compliant
Part Description
Cable Tie with metal barb, 11.3", Intermediate cross section
Product Type
Cable Ties
Material
Weather Resistant Nylon 6.6
Color
Black
CSA Certified
Yes
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
11.3
Length (mm)
287
Width (In.)
0.141
Width (mm)
3.6
CE Compliant
Yes
Cross Section
Intermediate
Head Height (In.)
0.185
Head Height (mm)
4.7
Head Width (In.)
0.248
Head Width (mm)
6.3
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
3.00
Max. Bundle Diameter (mm)
76
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
40
Min. Loop Tensile Strength (N)
178
Pricing Description
Cable Tie, Metal Barb, 11.3"L (287mm), Intermediate, Weather Resistant, Black
Thickness (In.)
0.049
Thickness (mm)
1.2
Tool
GTS, GTSL, GS2B, PTS, PPTS, STS2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.