- PDF-PANDUCT Cove
- DWG-PANDUCT Cove
- DWG-PANDUCT Cove
- PDF-Covers for T ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'C1.5LG6'
Your search criteria matched only one product, shown below
C1.5LG6
Choose from 16 sizes of Panduit covers from 0.5" to 6" (25mm to 100mm). The non-slip design snaps onto the duct to conceal the wiring and improve the appearance of your control panel.
•
Base and covers sold separately
• Non-slip cover design incorporates integral high friction lining to inhibit cover movement
• Cover flush with base provides greater wire capacity and improves aesthetics
• Easy cover removal makes changes to wiring quick and easy
• Available in various colors
Part Number
C1.5LG6
RoHS Compliancy Status
Compliant
Part Description
Covers duct to protect wires, improve aesthetics and provides greater wire capacity. Base and covers sold separately.
Material
Lead-free PVC
Color
Light Gray
Length (ft.)
6
Length (m)
1.82
CE Compliant
Yes
Pricing Description
Duct Cover, PVC, 1.5"W X 6', LGray
Min. Order UOM
FT
Min. Order Qty.
6
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.