Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'C4LG6'

  

  Your search criteria matched only one product, shown below

C4LG6

  • Choose from 16 sizes of PANDUIT covers from 0.5" to 6" (25mm to 100mm). The non-slip design snaps onto the duct to conceal the wiring and improve the appearance of your control panel.
  • • Non-slip cover design incorporates integral high friction lining to inhibit cover movement
    • Cover flush with base provides greater wire capacity and improves aesthetics
    • Easy cover removal makes changes to wiring quick and easy
    • Available in various colors
  Part NumberC4LG6
  RoHS Compliancy StatusCompliant
  Part DescriptionCovers duct to protect wires, improve aesthetics and provides greater wire capacity.
  MaterialLead-free PVC
  ColorLight Gray
  Length (ft.)6
  Length (m)1.82
  CE CompliantYes
  CE MarkingYes
  Pricing DescriptionDuct Cover, PVC, 4"W X 6', LGray
  Min. Order UOMFT
  Min. Order Qty.6
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.