- PDF-Fixed Diamet ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'CCH50-S10-C'
Your search criteria matched only one product, shown below
CCH50-S10-C
• Durable nylon cable clamps
Part Number
CCH50-S10-C
RoHS Compliancy Status
Compliant
Part Description
Heavy Duty Fixed Diameter Cable Clamp
Product Type
Mounting Device
Material
Nylon 6.6
Color
Natural
UL Recognized
E136577
Diameter (In.)
0.20
Diameter (mm)
5.1
Width (In.)
0.50
Width (mm)
12.7
Bundle Offset (mm)
15.0
Bundle Offset (In.)
0.59
CE Compliant
No
Environment
Indoors
Flammability Rating
UL94 V-2
Hole Diameter (In.)
0.20
Hole Diameter (mm)
5.1
Max. Bundle Diameter (In.)
0.50
Max. Bundle Diameter (mm)
12.7
Mounting Method
#10 (M5) Screw
Pricing Description
Fixed Dia Clamp, .50" (12.7mm) Bundle, #10 Screw (M5), WH
Screw Size
#10 (M5)
Screw Size Metric
M5
Type Of Application
Heavy Duty
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.