- PDF-DISCO Female ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'DNF18-250FIB-3K'
Your search criteria matched only one product, shown below
DNF18-250FIB-3K
Standard nylon provides an insulation support for normal requirements. The fully Insulated design gives excellent flashover protection and the funnel enty speeds wire insertion for increased productivity. Nylon insulation is rated at 600 volts and designed for up to 125° C (221° F) operating temperature.
• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time
• Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost
• Fully insulated design provides protection from electrical shorts
• Disconnects available in common industry tab sizes
• Internal wire stop assures proper length of insertion into terminal barrel, providing a higher quality connection
• UL and CSA rated up to 600 V per UL 310
Part Number
DNF18-250FIB-3K
RoHS Compliancy Status
Compliant
Part Description
Female disconnect, (standard receptacle housings), nylon fully insulated, funnel entry with insulation support and internal wire stop. 22 – 18 AWG wire range, .250 x .032 in. (6.3 x .8mm) tab size.
Product Type
Disconnects - Reel Fed
CSA Certified
Yes
UL Listed
Yes
Height (In.)
0.22
Height (mm)
5.6
Length (In.)
0.84
Length (mm)
21.3
Width (In.)
0.35
Width (mm)
8.9
CA-800 Series Crimp Die
CD-800-4
CA9 Series Crimp Die
CD9-4A
CE Compliant
No
Figure No.
1
Max. Ins.
0.136
Max. Ins. (mm)
3.5
Panduit Color Code
Red
Pieces Per Reel
3000
Pricing Description
Female Disconnect, nylon fully insulated, 22 - 18 AWG, .250 x .032 tab size, funnel entry
Tab Size (In.)
0.250 x 0.032
Tab Size (mm)
6.3 x 0.8
Wire Range
22 – 18 AWG
Wire Range (mm²)
0.5 – 1.5
Min. Order UOM
PC
Min. Order Qty.
3000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.