- PDF-Type F 1.5X1 ..
- DXF-Type F 1.5X1 ..
- DWG-Type F 1.5X1 ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'F1.5X1.5LG6'
Your search criteria matched only one product, shown below
F1.5X1.5LG6
Choose from 31 sizes of Panduit Type F Wiring Duct from 0.5" x 0.5" up to 6.0" x 4.0". Used for general purpose control panel wiring in communication closets. Ideal for use with high-density terminal blocks. The non-slip cover conceals all wiring and is easy to install. The duct and cover form a flush sidewall providing increased capacity and improved aesthetics.
Specifications
•
Base and covers sold separately
• Made of lead-free PVC
• UL Recognized continuous use temperature: 50°C (122°F)
• UL94 Flammability Rating of V-0
• Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
• Available in Light Gray and White
• Provided with mounting holes
Features and Benefits
• Narrow finger/slot design allows further fanning of wires for neater wire management in high-density control panels
• Panduit exclusive rounded edges protects hands and wiring/cabling from abrasion
• Non-slip cover stays in place during shipment, vibration and when in a vertical orientation, eliminating rework
• Flush cover design holds 10-12% more wires than traditional duct designs
• Double scoreline allows quick modification for larger cabling bundles saving installation time leading to a lower installed cost
• Specially formulated lead-free material eliminates health concerns associated with PVC that contains lead
• Double restricted slot design retains wire in slot for fast, easy wire installation or removal
Base and cover sold separately.
Part Number
F1.5X1.5LG6
RoHS Compliancy Status
Compliant
Part Description
Narrow finger, slotted wiring duct. Base and covers sold separately.
Material
Lead–Free PVC
Color
Light Gray
CSA Certified
Yes
UL Recognized (File No. E147128)
Yes
Height (In.)
1.62
Height (mm)
41.1
Length (ft.)
6
Length (mm)
1828.8
Width (In.)
1.75
Width (mm)
44.5
CE Compliant
Yes
Duct Size W x H (In.)
1.75 x 1.62
Duct Size W x H (mm)
44.5 x 41.1
Mounting Holes
On Centerline
Pricing Description
Slotted Duct,PVC,1.5"X1.5"X6',LGray
Slot Width (In.)
0.20
Slot Width (mm)
5.0
Cover Part Number
C1.5LG6
Min. Order UOM
FT
Min. Order Qty.
6
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.