Panduit Panduit Panduit UPI
Search Results
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'FCC5-A-C8'

  

  Your search criteria matched only one product, shown below

FCC5-A-C8

  • Used with any width flat cable for a maximum stack height of .17" (4.3mm).
  Part NumberFCC5-A-C8
  RoHS Compliancy StatusCompliant
  Part DescriptionAdhesive Backed Flat Cable Clip
  Product TypeMounting Device
  MaterialPVC
  ColorGray
  UL RecognizedE136577
  Height (In.)0.29
  Height (mm)7.4
  Length (In.)1.00
  Length (mm)25.4
  Width (In.)0.56
  Width (mm)14.2
  Adhesive TypeRubber
  Cable Width (In.)Any width flat cable
  Cable Width (mm)Any width flat cable
  CE CompliantNo
  EnvironmentIndoors
  Max. Static Load (g)113
  Max. Static Load (Lbs.)0.25
  Mounting MethodRubber Adhesive Tape
  Pricing DescriptionFlat Cable Clip, Adh., Any Width
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.