Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'FCH2-A-C14'

  

  Your search criteria matched only one product, shown below

FCH2-A-C14

  • The FCH part is designed for flat cable up to a stack height of .25" (6.3mm) discrete wire. It is available with adhesive backing or can be screw applied.
  Part NumberFCH2-A-C14
  RoHS Compliancy StatusCompliant
  Part DescriptionAdhesive Backed Latching Flat Cable Holder
  Product TypeMounting Device
  MaterialNylon 6.6
  ColorGray
  UL RecognizedE136577
  Length (In.)2.48
  Length (mm)63.0
  Width (In.)1.03
  Width (mm)26.2
  Adhesive TypeRubber adhesive
  Cable Width (In.)2.00
  Cable Width (mm)50.8
  CE CompliantNo
  EnvironmentIndoors
  Max. Flat Cable Width (In.)2.00
  Max. Flat Cable Width (mm)50.8
  Max. Static Load (g)454
  Max. Static Load (Lbs.)1.00
  Mounting MethodRubber Adhesive Tape
  Open Length (In.)5.01
  Open Length (mm)127.2
  Pricing DescriptionFlat Cable Holder, Adh., 2" (50.8mm)W Cable
  Screw Size#6 (M3)
  Screw Size MetricM3
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.