- PDF-Latching Fla ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'FCM1-S6-C14'
Your search criteria matched only one product, shown below
FCM1-S6-C14
Four sizes each with a stack height of .17" (4.3mm) to accommodate different flat cable widths. All sizes are available with adhesive backing or can be screw applied.
Part Number
FCM1-S6-C14
RoHS Compliancy Status
Compliant
Part Description
Screw MountedLatching Flat Cable Holder
Product Type
Mounting Device
Material
Nylon 6.6
Color
Gray
UL Recognized
E136577
Length (In.)
2.90
Length (mm)
73.7
Width (In.)
1.00
Width (mm)
25.4
Cable Width (In.)
1.05
Cable Width (mm)
26.7
CE Compliant
No
CE Marking
No
Environment
Indoors
Flammability Rating
UL94 V-2
Max. Flat Cable Width (In.)
1.00
Max. Flat Cable Width (mm)
25.4
Mounting Method
#6 (M3) Screw
Open Length (In.)
2.90
Open Length (mm)
73.7
Pricing Description
Flat Cable Mount, #6 Screw (M3), 1" (25.4mm) W Cable
Screw Size
#6 (M3)
Screw Size Metric
M3
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.