Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'G1.5X4LG6'

  

  Your search criteria matched only one product, shown below

G1.5X4LG6

  • Choose from 36 sizes of Panduit® Type G Wiring Duct from 0.5 "x 0.5" up to 6.0" x 4.0" in popular colors. Used for general purpose control panel wiring and to route and protect wiring in communication closets. The non-slip cover conceals all wiring and is easy to install. The duct and cover form a flush sidewall providing increased capacity and improved aesthetics.
  • Specifications
    Base and covers sold separately
    • Made of lead-free PVC
    • UL Recognized continuous use temperature: 122 °F (50°C)
    • UL94 Flammability Rating of V-0
    • Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
    • Provided with mounting holes
  • Features and Benefits
    • Wide finger/slot design provides greater sidewall rigidity and can be used with a wide range of wire bundle sizes
    • Panduit® exclusive rounded edges protects hands and wiring/cabling from abrasion
    • Non-slip cover stays in place during shipment, vibration and when in vertical orientation, eliminating rework
    • Flush cover design holds 10-12% more wires than traditional duct designs
    • Double scoreline allows quick modification for larger cabling bundles saving installation time leading to a lower installed cost
    • Specially formulated lead-free material eliminates health concerns associated with PVC that contains lead
    • Restricted slot design retains wire in slot for fast, easy wire installation or removal
  • Base and cover sold separately.
  Part NumberG1.5X4LG6
  RoHS Compliancy StatusCompliant
  Part DescriptionWide finger, slotted wiring duct. Base and covers sold separately.
  MaterialLead–Free PVC
  ColorLight Gray
  CSA CertifiedYes
  UL Recognized (File No. E147128)Yes
  Height (In.)4.10
  Height (mm)104.1
  Length (ft.)6
  Length (mm)1828.8
  Width (In.)1.75
  Width (mm)44.5
  CE CompliantYes
  Duct Size W x H (In.)1.75 x 4.10
  Duct Size W x H (mm)44.5 x 104.1
  Mounting MethodStandard Mounting Holes
  Pricing DescriptionSlotted Duct, PVC,1.5"X4"X6',LGRY
  Slot Width (In.)0.31
  Slot Width (mm)7.9
  Cover Part NumberC1.5LG6
  Min. Order UOMFT
  Min. Order Qty.6
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.