- PDF-Type G 4x4 W ..
- DWG-Type G 4x4 W ..
- DWG-Type G 4x4 W ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'G4X4LG6'
Your search criteria matched only one product, shown below
G4X4LG6
Choose from 36 sizes of Panduit® Type G Wiring Duct from 0.5 "x 0.5" up to 6.0" x 4.0" in popular colors. Used for general purpose control panel wiring and to route and protect wiring in communication closets. The non-slip cover conceals all wiring and is easy to install. The duct and cover form a flush sidewall providing increased capacity and improved aesthetics.
Specifications
•
Base and covers sold separately
• Made of lead-free PVC
• UL Recognized continuous use temperature: 122 °F (50°C)
• UL94 Flammability Rating of V-0
• Conforms with NFPA 79-2002 section 14.3.1 requirement for flame retardant material
• Provided with mounting holes
Features and Benefits
• Wide finger/slot design provides greater sidewall rigidity and can be used with a wide range of wire bundle sizes
• Panduit® exclusive rounded edges protects hands and wiring/cabling from abrasion
• Non-slip cover stays in place during shipment, vibration and when in vertical orientation, eliminating rework
• Flush cover design holds 10-12% more wires than traditional duct designs
• Double scoreline allows quick modification for larger cabling bundles saving installation time leading to a lower installed cost
• Specially formulated lead-free material eliminates health concerns associated with PVC that contains lead
• Restricted slot design retains wire in slot for fast, easy wire installation or removal
Base and cover sold separately.
Part Number
G4X4LG6
RoHS Compliancy Status
Compliant
Part Description
Wide finger, slotted wiring duct. Base and covers sold separately.
Material
Lead–Free PVC
Color
Light Gray
CSA Certified
Yes
UL Recognized (File No. E147128)
Yes
Height (In.)
4.10
Height (mm)
104.1
Length (ft.)
6
Length (mm)
1828.8
Width (In.)
4.25
Width (mm)
108.0
CE Compliant
Yes
Duct Size W x H (In.)
4.25 x 4.10
Duct Size W x H (mm)
108.0 x 104.1
Mounting Method
Standard Mounting Holes
Pricing Description
Slotted Duct, PVC,4"X4"X6',LGRY
Slot Width (In.)
0.31
Slot Width (mm)
7.9
Cover Part Number
C4LG6
Min. Order UOM
FT
Min. Order Qty.
6
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.