- PDF-Military Sta ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'GE128-C'
Your search criteria matched only one product, shown below
GE128-C
Part Number
GE128-C
RoHS Compliancy Status
Compliant
Part Description
Military Specification Nylon Grommet Edging in 12.75" strips.
Material
Nylon 6.6
Color
Natural
Military Specification
MS21266-3N
Height (In.)
0.16
Height (mm)
3.9
Length (In.)
12.75
Length (mm)
323.9
Width (In.)
0.22
Width (mm)
5.6
CE Compliant
No
Flammability Rating
V-2
Outside Depth (In.)
0.155
Outside Depth (mm)
3.9
Outside Width (In.)
0.220
Outside Width (mm)
5.6
Panel Thickness Range (In.)
0.085 – 0.128
Panel Thickness Range (mm)
2.2 – 3.3
Pricing Description
Grommet Edging, Slot Strip, Nylon, Natural
Temperature Range
-40°F – 149°F (-40°C – 65°C)
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.