- Product Bulletins
- PDF-Adhesive Lin ..
Design a Solution
- Part Drawings
- PDF-Adhesive Lin ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'GEE144F-A-C0'
Your search criteria matched only one product, shown below
GEE144F-A-C0
Protects and insulates wires and cables from chafing against sharp edges.
• General purpose material for indoor use up to 122°F (50°C)
• Provided in .030" (0.8mm) thick material making it highly flexible
• Use on irregularly shaped and round panel holes as well as straight paths to support a range of applications
• Adhesive lined to ensure product stays in place
‡Reel packaging may contain splices.
* Order the number of reels required.
Part Number
GEE144F-A-C0
RoHS Compliancy Status
Compliant
Part Description
Slotted Wall Polyethylene Grommet Edging with adhesive
Product Type
Grommet Edging
Material
Weather Resistant Polyethylene
Color
Black
Height (In.)
0.22
Height (mm)
5.6
Length (ft.)
100
Length (m)
30.5
Width (In.)
0.21
Width (mm)
5.4
CE Compliant
No
Flammability Rating
HB
Ft. Per Pkg.
100
Outside Depth (In.)
0.222
Outside Depth (mm)
5.6
Outside Width (In.)
0.213
Outside Width (mm)
5.4
Panel Thickness Range (In.)
0.099 – 0.144
Panel Thickness Range (mm)
2.5 – 3.7
Pricing Description
Grommet Edging, Slot 100', Adhesive Poly, Black
Temperature Range
-40°F – 122°F (-40°C – 50°C)
Min. Order UOM
RL
Min. Order Qty.
1
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.