Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'GEE144F-C'

  

  Your search criteria matched only one product, shown below

GEE144F-C

  • Protects and insulates wires and cables from chafing against sharp edges
  • • General purpose material for indoor use up to 122°F(50°C)
    • Provided in .030" (0.8mm) thick material making it highly flexible
    • Use product on irregularly shaped and round panel holes
  Part NumberGEE144F-C
  RoHS Compliancy StatusCompliant
  Part DescriptionSlotted Wall Polyethylene Grommet Edging for use on curved edges or punchouts.
  MaterialPolyethylene
  ColorNatural
  Height (In.)0.22
  Height (mm)5.6
  Length (ft.)100
  Length (m)30.5
  Width (In.)0.21
  Width (mm)5.4
  CE CompliantNo
  Flammability RatingHB
  Outside Depth (In.)0.222
  Outside Depth (mm)5.6
  Outside Width (In.)0.213
  Outside Width (mm)5.4
  Panel Thickness Range (In.)0.099 – 0.144
  Panel Thickness Range (mm)2.5 – 3.7
  Pricing DescriptionGrommet Edging, Slot 100', Poly, Natural
  Temperature Range-40°F – 122°F (-40°C – 50°C)
  Min. Order UOMRL
  Min. Order Qty.1
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.