- PDF-Grommet Edgi ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'GEE62F-C'
Your search criteria matched only one product, shown below
GEE62F-C
Protects and insulates wires and cables from chafing against sharp edges
• General purpose material for indoor use up to 122°F(50°C)
• Provided in .030" (0.8mm) thick material making it highly flexible
• Use product on irregularly shaped and round panel holes
Part Number
GEE62F-C
RoHS Compliancy Status
Compliant
Part Description
Slotted Wall Polyethylene Grommet Edging for use on curved edges or punchouts.
Material
Polyethylene
Color
Natural
Height (In.)
0.16
Height (mm)
4.1
Length (ft.)
100
Length (m)
30.5
Width (In.)
0.13
Width (mm)
3.3
CE Compliant
No
Flammability Rating
HB
Outside Depth (In.)
0.160
Outside Depth (mm)
4.1
Outside Width (In.)
0.131
Outside Width (mm)
3.3
Panel Thickness Range (In.)
0.036 – 0.062
Panel Thickness Range (mm)
0.9 – 1.6
Pricing Description
Grommet Edging, Slot 100', Poly, Natural
Temperature Range
-40°F – 122°F (-40°C – 50°C)
Min. Order UOM
RL
Min. Order Qty.
1
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.