Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'GEE99F-A-C'

  

  Your search criteria matched only one product, shown below

GEE99F-A-C

  • Protects and insulates wires and cables from chafing against sharp edges.
  • • General purpose material for indoor use up to 122°F (50°C)
    • Provided in .030" (0.8mm) thick material making it highly flexible
    • Use on irregularly shaped and round panel holes as well as straight paths to support a range of applications
    • Adhesive lined to ensure product stays in place
  • ‡Reel packaging may contain splices.
    * Order the number of reels required.
  Part NumberGEE99F-A-C
  RoHS Compliancy StatusCompliant
  Part DescriptionSlotted Wall Polyethylene Grommet Edging with adhesive
  Product TypeGrommet Edging
  MaterialPolyethylene
  ColorNatural
  Height (In.)0.19
  Height (mm)4.7
  Length (ft.)100
  Length (m)30.5
  Width (In.)0.17
  Width (mm)4.3
  CE CompliantNo
  Flammability RatingUL HB
  Ft. Per Pkg.100
  Outside Depth (In.)0.186
  Outside Depth (mm)4.7
  Outside Width (In.)0.169
  Outside Width (mm)4.3
  Panel Thickness Range (In.)0.062 – 0.099
  Panel Thickness Range (mm)1.6 – 2.5
  Pricing DescriptionGrommet Edging, Slot 100', Adhesive Poly, Natural
  Temperature Range-40°F to 122°F (-40°C to 50°C)
  Min. Order UOMRL
  Min. Order Qty.1
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.