Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'LPMM-S2-C'

  

  Your search criteria matched only one product, shown below

LPMM-S2-C

  • • Low profile design keeps bundle close to mounting surface
    • Small overall size allows use where space is limited
    • Install with a screw or rivet for a strong, secure installation
    • For indoor use only
    • Material: Nylon 6.6


  • ‡ Cable Tie Cross Section Sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy, H = Heavy, HLM = Miniature Tak-Ty® Hook & Loop Ties.
  Part NumberLPMM-S2-C
  RoHS Compliancy StatusCompliant
  Part DescriptionLow Profile Cable Tie Mount
  Product TypeCable Tie Mounts - Screw / Rivet Mounted
  MaterialNylon 6.6
  ColorNatural
  UL RecognizedE136577
  Height (In.)0.10
  Height (mm)2.5
  Length (In.)0.40
  Length (mm)10.2
  Width (In.)0.32
  Width (mm)8.1
  CE CompliantYes
  EnvironmentIndoors
  Flammability RatingUL94 V-2
  Hole Diameter (In.)0.096
  Hole Diameter (mm)2.4
  Max. Bundle Diameter (mm)2.5
  Mounting Method#2 (M2) Countersunk Screw
  Pricing DescriptionCable Tie Mount, Low Profile, #2 Screw
  Screw Size#2 (M2)
  Screw Size MetricM2
  Used With Cable TiesM
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.