- Selection Guides
- PDF-Adhesive Bac ..
Design a Solution
- Part Drawings
- PDF-Low Profile ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'LPMM-S5-C'
Your search criteria matched only one product, shown below
LPMM-S5-C
• Low profile design keeps bundle close to mounting surface
• Small overall size allows use where space is limited
• Install with a screw or rivet for a strong, secure installation
• For indoor use only
• Material: Nylon 6.6
‡ Cable Tie Cross Section Sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy, H = Heavy, HLM = Miniature
Tak-Ty
® Hook & Loop Ties.
Part Number
LPMM-S5-C
RoHS Compliancy Status
Compliant
Part Description
Low Profile Cable Tie Mount
Product Type
Cable Tie Mounts - Screw / Rivet Mounted
Material
Nylon 6.6
Color
Natural
UL Recognized
E136577
Height (In.)
0.10
Height (mm)
2.5
Length (In.)
0.40
Length (mm)
10.2
Width (In.)
0.32
Width (mm)
8.1
CE Compliant
Yes
Environment
Indoors
Flammability Rating
UL94 V-2
Hole Diameter (In.)
0.137
Hole Diameter (mm)
3.5
Max. Bundle Diameter (mm)
2.5
Mounting Method
#5 (M3) Countersunk Screw
Pricing Description
Cable Tie Mount, Low Profile, #5 Screw
Screw Size
#5 (M3)
Screw Size Metric
M3
Used With Cable Ties
M
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.