Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'LPMM-S5-M'

  

  Your search criteria matched only one product, shown below

LPMM-S5-M

  • • Low profile design keeps bundle close to mounting surface
    • Small overall size allows use where space is limited
    • Install with a screw or rivet for a strong, secure installation
    • For indoor use only
    • Material: Nylon 6.6


  • ‡ Cable Tie Cross Section Sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy, H = Heavy, HLM = Miniature Tak-Ty® Hook & Loop Ties.
  Part NumberLPMM-S5-M
  RoHS Compliancy StatusCompliant
  Part DescriptionLow Profile Cable Tie Mount
  MaterialNylon 6.6
  ColorNatural
  UL RecognizedE136577
  Height (In.)0.10
  Height (mm)2.5
  Length (In.)0.40
  Length (mm)10.2
  Width (In.)0.32
  Width (mm)8.1
  CE CompliantYes
  EnvironmentIndoors
  Flammability RatingV-2
  Hole Diameter (In.)0.137
  Hole Diameter (mm)3.5
  Max. Bundle Diameter (mm)2.5
  Mounting Method#5 (M3) Countersunk Screw
  Pricing DescriptionCable Tie Mount, Low Profile, #5 Screw
  Screw Size#5 (M3)
  Screw Size MetricM3
  Used With Cable TiesM
  Min. Order UOMPC
  Min. Order Qty.1000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.