- PDF-Latching Wir ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'LWC38-A-C14'
Your search criteria matched only one product, shown below
LWC38-A-C14
• Routes and secures cords and cables
• Convenient releasable latch
• Available in six sizes with releasable latch
• Rubber-based adhesive provides a strong and reliable bond
Part Number
LWC38-A-C14
RoHS Compliancy Status
Compliant
Part Description
Adhesive Backed Latching Wire Clip
Product Type
Mounting Device
Material
Nylon 6.6
Color
Gray
UL Recognized
E136577
Height (In.)
0.56
Height (mm)
14.2
Length (In.)
1.00
Length (mm)
25.4
Width (In.)
1.00
Width (mm)
25.4
Adhesive Type
Rubber
CE Compliant
No
Environment
Indoors
Max. Bundle Diameter (In.)
0.38
Max. Bundle Diameter (mm)
9.5
Mounting Method
Rubber Adhesive
Pricing Description
Latching Wire Clip, Adh., .38" (9.7mm) Bundle, GRY
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.